AXIS#.SM.V2
Description
AXIS#.SM.V2 defines the velocity that is used in service motion modes 1 and 2 (AXIS#.SM.MODE) in the closed velocity and position mode of operation.
Versions
| Action | Version | Notes |
|---|---|---|
| Implemented | 02-00-00-000 |
General Information
|
Type |
Read/Write |
|
Units |
Rotary: RPM See Velocity Units for details. |
|
Range |
Depends on units. See Velocity Range for details. |
|
Default Value |
0 RPM Depends on units. See Velocity Units for details. |
|
Data Type |
Float |
|
See Also |
|
|
Stored in Non Volatile Memory |
Yes |
Variants Supported
All variants are supported.
Fieldbus Information
| Fieldbus |
Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
|---|---|---|---|---|---|---|---|---|
| EtherCAT |
AXIS1.SM.V2 | 0x500E | 0x7 | DINT | - | Velocity | RW | False |
| AXIS2.SM.V2 | 0x510E | 0x7 | DINT | - | Velocity | RW | False |





